??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125-0593-101
Bill of material
125-0593-101
PN
Part Number
125-0593-101
DESC
Description
SMPM Male, Semi-Rigid .086,Right-AngledCabledConnector,FullDetent"
TS
Termination Style
Cable
TYPE
Type
Standard
TT
Termination Type
Solder
CT
Cable Type
0.086 in. Semi-Rigid
BS
Body Style
Right Angle
GENDER
Gender
Plug
BM
Body Material
Beryllium Copper
MAXFREQ
Max Frequency
65 Ghz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions