??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
BD Barcelona Design
Description
12454fetrzu
Bill of material
12454fetrzu
ORDERNO
12454fetrzu
DESCRIPTION
description
Oscar Tusquets decided to use some of the distinctive elements of the chair in this elegant table, available in various sizes and finishes.
MATERIALS_AND_FINISHES_
materials and finishes
Solid structure in solid ash wood with two optional finishes: natural varnished or open pore lacquered in black. Top options: TOP in ash with two finishes: natural varnished or open pore lacquered in black. The underside and edges are lacquered according to the top finish: RAL 1001 in case of natural ash; RAL 9005 for the black lacquered top. Stainless steel fastening hardware.
MEASUREMENTS
measurements
Table 240 cm: 240 x 120 x h.74 cm Table 300 cm: 300 x 120 x h.74 cm
NAME
name
12454fetrzu
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions