??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1224014 - SAC-3P-P12MS/ 1,5-PUR/P12FR SH
Lista materiale
PHOENIX CONTACT 1224014
MANUID
Product number of the Manufacturer
1224014
DESCSHORT
Description short
Cavo sensore-attuatore
DESCLONG
Description long
Cavo sensore-attuatore, 3-poli senza alogenati, schermata (Advanced Shielding Technology), Maschio diritto M12, codifica: A Push-Pull, su Connettore femmina angolato M12, codifica: A Push-Pull, lunghezza cavo: 1,5 m
MANUTYPEDESC
Manufacturer Type Description
SAC-3P-P12MS/ 1,5-PUR/P12FR SH
PREVIEW
article view
INTNO
GTIN-Code
4063151314590
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
27
BAH005
tensione dimensionata
48 V
AAF726
rated current
4 A
AAP798
norma d'applicazione
IEC 61076-2-010
BAB392
certificati e omologazioni
not available
AAT080
Pole number
3
AAC108
Degree of protection (IP), mounted
IP65
BAD656
non alogeno (S/N)
Yes
AAC202
Material of the contact coat
Ni/Au
AAC076
Coding (head 1)
A-coded
BAD993
schermato (S/N)
Yes
BAG101
indicatore di stato presente (S/N)
No
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
BAD391
visualizzatore a LED presente (S/N)
No
AAC104
Ground cable suitability of the fixed cable version
Yes
AAB418
Design of the electrical connection (head 1)
M12
BAF281
applicazione per il prodotto
BAB378
colore del mantello
black-gray RAL 7021
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
angled
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAW074
Conductor cross-section, max.
0.340 mm^2
AAC133
Radial networked
No
AAW075
Coding
A-coded
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
1.500 m
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
codice EAN
4063151314590
AAW338
Manufacturer product designation
Cavo sensore-attuatore
AAU734
Manufacturer product description
Cavo sensore-attuatore, 3-poli senza alogenati, schermata (Advanced Shielding Technology), Maschio diritto M12, codifica: A Push-Pull, su Connettore femmina angolato M12, codifica: A Push-Pull, lunghezza cavo: 1,5 m
AAO057
Product type
SAC-3P-P12MS/ 1,5-PUR/P12FR SH
AAY811
URI of the product
http://www.phoenixcontact.com/product/1224014
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions