??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
1200dr valve
Bill of material
1200dr_valve_15mm
VARIANTNAME
15mm
WEIGHTKG
Weight (kg)
2.500
UKENDCONNECTION
UK End Connection
Flanged BS EN 1092-3: PN40
TEMPERATUREDEGC
Temperature deg C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Conforms to BS 7350:1990. Rising stem. Screwed bonnet. Flanged to BS EN 1092-3 PN40. Fitted with parabolic regulating disc in Stainless Steel, double regulating device and indicator. Flow charts available.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN40
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_1200DR_DRV_SBV_Hattersley_0813_v3(1).pdf
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
15mm
MODELNUMBER
ModelNumber
1200DR
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_1200DR_DRV_SBV_Hattersley_0813_v3(1).pdf
BARCODE
Barcode
0.000
STEMRADIUS
_Stem Radius
5.633 mm
INDICATORPOINTERHEIGHT
_Indicator Pointer Height
149.250 mm
INDICATORPOINTERDIAMETER
_Indicator Pointer Diameter
16.898 mm
INDICATORHEIGHT
_Indicator Height
49.750 mm
GLANDRADIUS
_Gland Radius
11.265 mm
GLANDNUTTHICKNESS
_Gland Nut Thickness
15.976 mm
GLANDNUTDIAMETER
_Gland Nut Diameter
33.795 mm
CONNECTIONSIZERADIUS
_Connection Size Radius
7.500 mm
BONNETRADIUS
_Bonnet Radius
20.482 mm
BONNETHEIGHT
_Bonnet Height
59.700 mm
BONNETDISCRADIUS
_Bonnet Disc Radius
23.482 mm
ANGLEDPIECEORIGIN1
_Angled Piece Origin 1
29.260 mm
INDICATORLENGTH
_Indicator Length
36.868 mm
GLANDHEIGHT
_Gland Height
99.500 mm
BODYSECRAD
_Body Sec Rad
20.900 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
4.740
SWIVELNUT
Swivel Nut
Manganese Bronze BS EN 12164 CW721R
STEM
Stem
Manganese Bronze BS EN 12164 CW721R
SEAT
Seat
Stainless Steel
GLANDPACKING
Gland Packing
Asbestos Free
DISC
Disc
Stainless Steel
BONNET
Bonnet
Bronze BS EN 1982 CC491K. ASTM B62
BODY
Body
Bronze BS EN 1982 CC491K. ASTM B62
INDICATORPOINTER
Indicator Pointer
1.000
BS
1.000
VAR_4HOLES
4_Holes
1.000
STEMLENGTH
Stem Length
199.000 mm
HWRADIUS
HW Radius
30.000 mm
FLANGETHICKNESS
Flange Thickness
16.000 mm
FLANGEHOLEDIAMETER
Flange Hole Diameter
14.000 mm
FLANGEHOLECENTRES
Flange Hole Centres
65.000 mm
EMM
E mm
64.000 mm
DMM
D mm
95.000 mm
CONNECTIONSIZE
Connection Size
15.000 mm
BMM
B mm
168.000 mm
AMM
A mm
133.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
15mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=58&catID=9
PRODUCTMODEL
Product Model
1200DR
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_1200DR_DRV_SBV_Hattersley_0813_v3(1).pdf
PRODUCTDESCRIPTION
Product Description
Bronze Double Regulating Valves
MODEL
Model
1200DR
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Provides precise and accurate flow regulation. Easy to operate with handwheel. Robust bronze body for long service life.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions