??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Precision Fluid Controls
Description
12009
Bill of material
W75LOKBH1
ORDERNO
W75LOKBH1
MATERIAL_OF_CONSTRUCTION
material of construction
316L Stainless Steel
OUTLET_PRESSURE_RANGE
outlet pressure range
300, 600, 2000, or 3600 psi max
PART_NUMBER
part number
12009-xxx
SEAL_MATERIAL
seal material
Nitrile (Buna-N), Fluoroelastomer (Viton), or Ethylene Propylene (EPR)
SEAT_MATERIAL
seat material
PCTFE, PEEK, Vespel SP1, or Vespel SP21
NAME
name
W75LOKBH1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions