??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
11YPG3
Bill of material
11YPG3
ORDERNO
11YPG3
CECERTIFIED
cecertified
Yes
MAXLENGTH_MM_
maxlength(mm)
108.2
PEAKTORQUE_OZ_IN_
peaktorque(oz-in)
833
ROHSCOMPLIANT
rohscompliant
Yes
SHAFTDIAMETER_MM_
shaftdiameter(mm)
5.5
STARTINGAT_USD_
startingat(usd)
$101.00
STOCKSTATUS
stockstatus
69
WEIGHT_LBS_
weight(lbs)
0.67
NAME
name
11YPG3
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions