??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1197628 - SACB-C-H180- 8/3- 5,0PUR-M8 HD
Bill of material
PHOENIX CONTACT 1197628
MANUID
Product number of the Manufacturer
1197628
DESCSHORT
Short Description
Connector hood
DESCLONG
Long Description
Connector hood, application: Standard, connection method: M8 socket Metal, number of slots: 8, number of positions: 3, slot assignment: single, status display: No, Universal; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 5 m, shielding: no
MANUTYPEDESC
Manufacturer Type Description
SACB-C-H180- 8/3- 5,0PUR-M8 HD
PREVIEW
Preview
INTNO
International product number
4063151257477
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
30
BAH005
rated voltage
24 V
AAP798
Application standards
not available
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
80 °C
BAB392
certificate/approval
not available
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
not relevant
BAC461
material of housing
Plastic
AAB733
Cable length
5 m
AAB734
Cable length can be configured
No
AAB228
connection for NPN sensors present
Yes
AAB394
Design of the outgoing circuits for sensor/actuator lines
M8
AAB901
max. current carrying capacity per I/O signal
2 A
AAB903
max. summation current
8 A
AAP381
Number of channels per slots
1
AAP680
Number of sensor/actuator slots
8
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
Yes
BAD574
Potential separation present
No
AAI870
number of poles sensor/actuator slots
0
BAD833
Explosion protection categories for gases
not relevant
BAD834
Explosion protected category for dusts
not relevant
AAO663
GTIN
4063151257477
AAW338
Manufacturer product designation
Connector hood
AAU734
Manufacturer product description
Connector hood, application: Standard, connection method: M8 socket Metal, number of slots: 8, number of positions: 3, slot assignment: single, status display: No, Universal; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 5 m, shielding: no
AAO057
Product type
SACB-C-H180- 8/3- 5,0PUR-M8 HD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions