??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1194801 - SAC-5P-15,0-PUR/M12FSK PE
Bill of material
PHOENIX CONTACT 1194801
MANUID
Product number of the Manufacturer
1194801
DESCSHORT
Short Description
Power cable
DESCLONG
Long Description
Power cable, 5-position, Socket straight M12, coding: K, on free cable end, cable length: 15 m, for AC current up to 16 A/690 V
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-15,0-PUR/M12FSK PE
INTNO
International product number
4063151249168
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAH005
rated voltage
690 V
AAF726
rated current
16 A
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAT080
Pole number
5
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
AAC076
Coding (head 1)
K-coded
BAD993
screened
No
BAG101
Status display present
No
AAW069
Areas of application for signal and data transmission
Power supply
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
No
AAB418
Design of the electrical connection (head 1)
M12
BAF281
Use for product
BAB378
Color of coat
black-gray RAL 7021
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB419
Design of the electrical connection (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Female (socket)
AAS488
Type of plug-in contact (head 2)
Not relevant
AAC133
Radial networked
No
AAW075
Coding
K-coded
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
15 m
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4063151249168
AAW338
Manufacturer product designation
Power cable
AAU734
Manufacturer product description
Power cable, 5-position, Socket straight M12, coding: K, on free cable end, cable length: 15 m, for AC current up to 16 A/690 V
AAO057
Product type
SAC-5P-15,0-PUR/M12FSK PE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions