??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1183913 - FOC-17P4-17P4-GL01/25
Bill of material
PHOENIX CONTACT 1183913
MANUID
Product number of the Manufacturer
1183913
DESCSHORT
Short Description
Connecting cable
DESCLONG
Long Description
Connecting cable, degree of protection: IP65/IP67, cable length: 25 m
MANUTYPEDESC
Manufacturer Type Description
FOC-17P4-17P4-GL01/25
PREVIEW
Preview
INTNO
International product number
4063151222802
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
57
AAC108
Degree of protection (IP), mounted
AAO663
GTIN
4063151222802
AAW338
Manufacturer product designation
Connecting cable
AAU734
Manufacturer product description
M17 series with preassembled FO plug assembly: 4-pos. plug-plug, multimode fiberglass G62.5/125 µm OM1, with screw connection, length of FO cable: 25 m, IP67 degree of protection after being inserted, fixed installation in cable ducts, underground cable ducts, and cable protection pipes for indoor/outdoor use
AAO057
Product type
FOC-17P4-17P4-GL01/25
AAY811
URI of the product
http://www.phoenixcontact.com/product/1183913
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Предпросмотр
Форматы
Файлы
Просмотр недоступен

Embedded user actions