??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
113042_Standard Seals_Butt-welding in according to DIN 11850
Bill of material
113042A6Y910
ORDERNO
113042A6Y910
B
b
14
COD__AISI_316L
cod. aisi 316l
113042A6Y910
D
d
19
DN
dn
120
E
e
102 / 125
F
f
11 / 13
H
h
154
ISO_DIN
iso-din
F.10 / F.12
KG
kg
34,8
L
l
240
M
m
32,5
N4_VITI_BOLTS
n4 viti bolts
M10x30 / M12x30
NM
nm
130
PN
pn
16
VAR__A
ø a
150
VAR__A_X_B
ø a x b
129 x 2
VAR__C_X_O
ø c x o
85 x 3
VAR__N
ø n
222
VAR_
22 / 27
NAME
name
113042A6Y910
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions