??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
113 full bore broze ball valve
Bill of material
113_full_bore_broze_ball_valve
VAR_34
3/4"
1.000
VAR_2
2"
0.000
VAR_12
1/2"
0.000
VAR_1
1"
0.000
VAR_114
1 1/4"
0.000
VAR_112
1 1/2"
0.000
WEIGHTKG
Weight (kg)
0.450
UKENDCONNECTION
UK End Connection
Tapered threaded BS EN 10 (ISO 7-1) formerly BS 21.
TEMPERATUREC
Temperature °C
40 bar from -10 to 100°C, 18 bar at 140°C, 25 bar from -10 to 100°C
SPECIFICATIONNOTES
Specification Notes
Blow-out proof stem. Full bore hard chrome plated ball. Virgin PTFE seats and stem seals. Taper threaded BS EN 10 (ISO 7-1) formerly BS 21.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN40
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig.%20113%20Ball%20Valve%20Datasheet%20NEW.pdf
OPERATOR
Operator
Lever
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
VALVEHEXCALC
Valve Hex Calc
36.000 mm
VALVEHAXCALC2
Valve Hax Calc 2
36.000 mm
SIZEMM
Size mm
11.000 mm
HANDLEWIDTH
Handle Width
18.000 mm
HANDLELENGTH
Handle Length
65.000 mm
HANDLEDOWNSTAND
Handle Downstand
19.000 mm
HANDLECOLLARLENGTH
Handle Collar Length
23.000 mm
HANDLECALC
Handle Calc
9.000 mm
DIMX
Dim X
14.000 mm
BRAKEDOWNSTAND
Brake Downstand
12.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
STEMSEALS
Stem Seals
PTFE or PTFE Neoprene
STEM
Stem
Copper Alloy B16-C36000
SEATRING
Seat Ring
PTFE or PTFE Neoprene
SEATRETAINER
Seat Retainer
Bronze BS840C84400
LEVER
Lever
Steel
BODY
Body
Bronze BS840C84400
BALL
Ball
Copper Alloy B16-C36000
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
AT
0.000
L2MM
L2 mm
11.200 mm
L1MM
L1 mm
12.800 mm
CONNECTIONSIZE
Connection Size
22.000 mm
CMM
C mm
103.000 mm
BMM
B mm
55.000 mm
AMM
A mm
62.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/4"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=46&catID=7
PRODUCTMODEL
Product Model
Hatts 113
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig.%20113%20Ball%20Valve%20Datasheet%20NEW.pdf
PRODUCTDESCRIPTION
Product Description
Full Bore Bronze Ball Valve
MODEL
Model
Hatts 113
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Blow-out proof stem. Full bore hard chrome plated ball. Virgin PTFE seats and stem seals. Taper threaded BS EN 10 (ISO 7-1) formerly BS 21.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions