??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1125988 - PLC-RPT-120UC/21/SO46
Bill of material
PHOENIX CONTACT 1125988
MANUID
Product number of the Manufacturer
1125988
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
PLC-INTERFACE for protection against interference currents/voltages on the control side. Consisting of PLC-BPT-120UC/21/SO46 basic terminal block with Push-in connection and plug-in miniature relay with power contact up to 6 A, 1 changeover contact, 120 V AC input voltage
MANUTYPEDESC
Manufacturer Type Description
PLC-RPT-120UC/21/SO46
PREVIEW
Preview
INTNO
International product number
4063151053024
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAS574
Rated current [In] for the power loss specification
6 A
BAA303
Power loss, static, current-independent [Pls]
0.840 W
AAP798
Application standards
IEC 60947-5-1
AAS575
Power loss per pole, current-dependent [PlIp]
0.840 W
BAB392
certificate/approval
EAC
BAF016
width
6.15 mm
BAA020
height
80 mm
AAF040
net weight
0.02814 kg
BAB577
depth
94.0 mm
BAD831
Design of electrical connection
Push-in connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
93.600 V
AAB958
min. rated control voltage Us with AC 50 Hz
93.600 V
AAB960
min. rated control voltage Us with DC
85.800 V
AAC824
Nominal current
0.007 A
BAC050
Type of actuation
AC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4063151053024
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
PLC-INTERFACE for protection against interference currents/voltages on the control side. Consisting of PLC-BPT-120UC/21/SO46 basic terminal block with Push-in connection and plug-in miniature relay with power contact up to 6 A, 1 changeover contact, 120 V AC input voltage
AAO057
Product type
PLC-RPT-120UC/21/SO46
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions