??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1119893 - PLC-RPT- 5DC/21
Bill of material
PHOENIX CONTACT 1119893
MANUID
Product number of the Manufacturer
1119893
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and plug-in miniature relay with power contact, for mounting on NS 35/7,5 DIN rail, 1 changeover contact, 5 V DC input voltage
MANUTYPEDESC
Manufacturer Type Description
PLC-RPT- 5DC/21
PREVIEW
Preview
BAG975
degree of protection
IP20
AAS574
Rated current [In] for the power loss specification
6 A
AAP798
Application standards
IEC 60947-5-1
BAB392
certificate/approval
EAC
BAF016
width
6.15 mm
BAA020
height
80 mm
AAF040
net weight
0.031 kg
BAB577
depth
94 mm
BAD831
Design of electrical connection
Push-in connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
4.200 V
AAC824
Nominal current
0.038 A
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4063151049966
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and plug-in miniature relay with power contact, for mounting on NS 35/7,5 DIN rail, 1 changeover contact, 5 V DC input voltage
AAO057
Product type
PLC-RPT- 5DC/21
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151049966
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions