??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 31
HELP_VARIABLE
Company
CODIGEL
Description
11. Capot mural inversé - CMH11
Bill of material
CMH11-350H
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
n/a
BARCODE
barcode
n/a
CATEGORY
category
Pr_60_65_94_29: Fume capturing hoods
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Satin stainless steel
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Smoke Extractor Hoods
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EAN_CODE
ean code
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
Fully welded hood witch all edges flattened for easy, safe cleaning. Includes baffle slat filters in AISI 430 stainless steel with standard dimension of 490x490x50mm.
FINISH
finish
Satin stainless steel
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcElectricAppliance
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
1900-12-37T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
ClassIAppliance
IP_CODE
ip_code
65
MAINCOLOR
maincolor
Satin stainless steel
MANUFACTURER
manufacturer
http://www.eratos.es
MANUFACTURERNAME
manufacturername
Eratos
MANUFACTURERURL
manufacturerurl
http://www.eratos.es/
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
11 20 00
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Commercial Equipment
MATERIAL
material
AISI 304 stainless steel satin
MATERIALSBODY
materialsbody
AISI 304 stainless steel satin
MATERIALSFINISHANDCOLOUR
materialsfinishandcolour
Satin stainless steel
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Inverted Wall Hoods
NAME
name
NBSDESCRIPTION
nbsdescription
Capturing hoods
NBSREFERENCE
nbsreference
90-45-40/320
NETWEIGHT
netweight
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALVOLTAGE
nominalvoltage
0
NOMINALWIDTH
nominalwidth
1150
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_CODE
omniclass code
23.21.21.41.11
OMNICLASS_DESCRIPTION
omniclass description
Commercial Food Hood Equipment
OMNICLASS_NUMBER
omniclass number
23.40.40.14.21
OMNICLASS_TITLE
omniclass title
Hood and Ventilation Equipment
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCT_GUID
product guid
n/a
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2015CODE
uniclass2015code
Pr_60_65_94_29
UNICLASS2015TITLE
uniclass2015title
Fume capturing hoods
UNICLASS2015VERSION
uniclass2015version
v1.8
UNIFORMAT_II_CODE
uniformat ii code
E10
UNIFORMAT_II_DESCRIPTION
uniformat ii description
EQUIPMENT
UNSPSC_CODE
unspsc code
n/a
URL
url
http://www.eratos.es/catalogo.html
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
2018
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-37T23:59:59
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions