??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1094759 - PLC-RSC- 5DC/1/SSI
Bill of material
PHOENIX CONTACT 1094759
MANUID
Product number of the Manufacturer
1094759
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
PLC-INTERFACE, consisting of basic terminal block with screw connection and plug-in miniature relay with internal amplifier circuit and an appropriate auxiliary supply for weak signal sources, 1 N/O contact, 5 V DC nominal input voltage
MANUTYPEDESC
Manufacturer Type Description
PLC-RSC- 5DC/1/SSI
PREVIEW
Preview
BAG975
degree of protection
IP20
AAS574
Rated current [In] for the power loss specification
6 A
AAP798
Application standards
EN 50178
BAB392
certificate/approval
Corrosive gas test
BAF016
width
6.15 mm
BAA020
height
80 mm
AAF040
net weight
0.032 kg
BAB577
depth
94 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
4.500 V
AAC824
Nominal current
0.001 A
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
1
AAP377
Number of changers
0
BAB714
Drive and function
monostable
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4055626918891
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
PLC-INTERFACE, consisting of basic terminal block with screw connection and plug-in miniature relay with internal amplifier circuit and an appropriate auxiliary supply for weak signal sources, 1 N/O contact, 5 V DC nominal input voltage
AAO057
Product type
PLC-RSC- 5DC/1/SSI
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626918891
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions