??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
1092D3-125VAC
Bill of material
1092D3-125VAC
ORDERNO
1092D3-125VAC
ACCESSORY
accessory
O-ring
BEZEL_FINISH
bezel finish
Polished Stainless Steel
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
DEGREE_OF_INGRESS_PROTECTION
degree of ingress protection
IP66
ECCN
eccn
EAR99
GASKET_MATERIAL
gasket material
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_LIFE
lamp life
100,000 hours
LAMP_TYPE
lamp type
LED
LED_OUTPUT_COLOR
led output color
Amber
LENS_SHAPE
lens shape
Semi Dome Lens
LENS_TYPE
lens type
Transparent Lens
MOUNTING_HARDWARE
mounting hardware
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
No
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.500
MOUNTING_TYPE
mounting type
Positive Snap In
MSL_RATING
msl rating
OPERATION_SUPPLY_VOLTAGE
operation supply voltage
105 VAC to 125 VAC
PMI_COLOR
pmi color
Amber
PMI_HOUSING_FINISH
pmi housing finish
White Nylon
PMI_LENS_COLOR
pmi lens color
Amber
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
0.020 to 0.100
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Snap In
PRODUCT_STATUS
product status
New Product Introduction (NPI)
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TAB_TERMINAL_SIZE
tab terminal size
TERMINALS
terminals
Wire Leads
VOLTAGE
voltage
125 Volts
WIRE_GAUGE
wire gauge
18 AWG
NAME
name
1092D3-125VAC
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions