??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hattersley
Description
108c service ball valve
Bill of material
108c_service_ball_valve_dn15
VARIANTNAME
VAR_22MM
22mm
VAR_15MM
15mm
WEIGHTKG
Weight (kg)
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Compression ends to BS EN 1254-2 for use with BS EN 1057 R250 (half-hard) copper tube. WRAS approved product.
SPARES
Spares
T Handles (004B00100F491) Basket (004B01807F113) Gasket (004B01807D390)
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig%20108C%20Service%20Ball%20Valve%20Datasheet%20NEW.pdf
OPERATOR
Operator
Handle. The handle can be removed to allow for screwdriver operation.
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
TAGNUMBER
TagNumber
SPAREPARTS
SpareParts
T Handles (004B00100F491) Basket (004B01807F113) Gasket (004B01807D390)
MODELNUMBER
ModelNumber
Hatts 108C
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig%20108C%20Service%20Ball%20Valve%20Datasheet%20NEW.pdf
BARCODE
Barcode
0.000
VALVEHEXCALC
Valve Hex Calc
mm
VALVEHAXCALC2
Valve Hax Calc 2
mm
SIZEMM
Size mm
mm
ROUNDDIA
Round Dia
mm
HEXTHICKNESS
Hex Thickness
mm
HEXDIAMETER
Hex Diameter
mm
HANDLECALC
Handle Calc
7.000 mm
DIMX
Dim X
6.300 mm
DIMSETBACK
Dim Set back
1.236 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
STEM
Stem
DZR Brass Chromium Plated
SEATRETAINER
Seat Retainer
DZE Brass CW602N Chromium Plated
SCEW
Scew
Steel Dacromet Plated
PTFESEAT
PTFE Seat
PTFE WRAS approved
OLIVE
Olive
Brass CW507L
ORING
O_Ring
EPDM WRAS approved
NUT
Nut
DZE Brass CW602N Chromium Plated
HANDLE
Handle
Nylon (Ral 9017)
BODY
Body
DZE Brass CW602N Chromium Plated
BALL
Ball
DZE Brass CW602N Chromium Plated
BS
1.000
TOTALVALVELENGTH
Total Valve Length
mm
CONNECTIONSIZE
Connection Size
mm
BMM
B mm
mm
A2MM
A2 mm
23.000 mm
A1MM
A1 mm
mm
AMM
A mm
mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=48&catID=7
PRODUCTMODEL
Product Model
Hatts 108C
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig%20108C%20Service%20Ball%20Valve%20Datasheet%20NEW.pdf
PRODUCTDESCRIPTION
Product Description
Service Ball Valve
MODEL
Model
Hatts 108C
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
108C - AVAILABLE FROM DECEMBER 2010 ~ Light, compact and easy to install and operate ~ WRAS Approved for use on wholesome (potable) water ~ Compression ends to BS EN 1254-2 for use with BS EN 1057 R250 (half hard) copper tube ~ Part of Hattersley`s extensive public health range ~ Chrome plated finish ~ Handle can be removed to allow for screwdriver operation
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions