??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1081409 - SACB-8/ 8-L- 0,5PUR SCO P
Bill of material
PHOENIX CONTACT 1081409
MANUID
Product number of the Manufacturer
1081409
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable
MANUTYPEDESC
Manufacturer Type Description
SACB-8/ 8-L- 0,5PUR SCO P
INTNO
International product number
4055626809854
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAC202
Material of the contact coat
not relevant
BAA295
Degree of soiling
not relevant
AAB734
Cable length can be configured
No
AAB228
connection for NPN sensors present
No
AAP381
Number of channels per slots
2
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
Yes
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
not relevant
BAD834
Explosion protected category for dusts
not relevant
AAO663
GTIN
4055626809854
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable
AAO057
Product type
SACB-8/ 8-L- 0,5PUR SCO P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions