??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
108-2302-621
Bill of material
108-2302-621
PN
Part Number
108-2302-621
DESC
Description
Banana Jack, Red, .166
PT
Product Type
Insulated Round Body
COLOR
Color
Red
CR
Current Rating
15 A
BV
Breakdown Voltage
7000 Vrms min.
TT
Termination Type
Solder
BM
Body Material
Brass
PLATING
Plating
Silver
CM
Contact Material
Brass
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions