??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
108_0740_102 - Cinch Connectivity Solutions
Bill of material
108-0740-102
PN
Part Number
108-0740-102
DESC
Description
Banana Jack
TT
Termination Type
Solder
CR
Current Rating
15 A
BV
Breakdown Voltage
N/A
CM
Contact Material
N/A
COLOR
Color
N/A
BM
Body Material
Brass
PT
Product Type
Uninsulated Standard
PLATING
Plating
Nickel
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions