??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
108_0301_001 - Cinch Connectivity Solutions
Bill of material
108-0301-001
PN
Part Number
108-0301-001
DESC
Description
Banana Plug, White, Insulated, Round Solder/ Solderless Hole
TT
Termination Type
Solder
CR
Current Rating
15 A
BV
Breakdown Voltage
3500 Vrms min.
COLOR
Color
White
BM
Body Material
Brass
PT
Product Type
Insulated Solderless
PLATING
Plating
Nickel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions