??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
105.##.6.22/# - Push button - Spring
Bill of material
105.32.6.22/1
T
Type
C
Button color
FLUIDO
Fluid type
Filtered and lubricated air
PRESSIONE
Max. working pressure [bar]
10
TEMPERATURA
T in °C
-5 ÷ +70
PORTATA
Taken at 6 bar with Δp=1 (Nl/min)
120
DIAMETRO
Nominal passage [mm]
2.5
CONNESSIONI
For power supply
M5
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions