??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0852_001 - Cinch Connectivity Solutions
Bill of material
105-0852-001
PN
Part Number
105-0852-001
DESC
Description
Tip Jack, Red, Vertical PCB Mount
TT
Termination Type
Solder
CR
Current Rating
5 A
BV
Breakdown Voltage
3500 Vrms min.
CM
Contact Material
Beryllium copper
COLOR
Color
Red
BM
Body Material
Nylon
PT
Product Type
Insulated Machined Contact
PLATING
Plating
Silver
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions