??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0753_001 - Cinch Connectivity Solutions
Bill of material
105-0753-001
PN
Part Number
105-0753-001
DESC
Description
Tip Jack, Black, Horizontal PCB Mount for .080" (2.0mm) Plug
TT
Termination Type
Solder
CR
Current Rating
5 A
BV
Breakdown Voltage
2100 Vrms min.
CM
Contact Material
Copper aluminum alloy
COLOR
Color
Black
BM
Body Material
Nylon
PT
Product Type
Insulated Standard
PLATING
Plating
Silver
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions