??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1049269 - SAC-2P- 3,5-29R/FS SCO RAIL
Bill of material
PHOENIX CONTACT 1049269
MANUID
Product number of the Manufacturer
1049269
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, 2-position, PE-X halogen-free, black, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 3.5 m, For railway applications
MANUTYPEDESC
Manufacturer Type Description
SAC-2P- 3,5-29R/FS SCO RAIL
INTNO
International product number
4055626662329
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAH005
rated voltage
48 V
AAP798
Application standards
not available
BAB392
certificate/approval
EAC-RoHS
AAT080
Pole number
2
BAD656
Without halogens
No
AAC076
Coding (head 1)
not relevant
BAD993
screened
No
BAG101
Status display present
No
AAD251
Material of the cable mantle
PE-X
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
No
AAB418
Design of the electrical connection (head 1)
not relevant
BAF281
Use for product
BAB378
Color of coat
Black
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC028
min. permissible cable outside temperature, fixed laid
-50 °C
AAB912
max. permissible cable outside temperature, fixed laid
120 °C
AAB913
max. permissible cable outside temperature, when moving
90 °C
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
M12
AAB225
Arrangement of the cable lead-in, head 1
not relevant
AAB379
Type of plug-in contact, head 1
Not relevant
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAW074
Conductor cross-section, max.
0.750 mm^2
AAC133
Radial networked
No
AAW075
Coding
A-coded
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
3.500 m
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4055626662329
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable, 2-position, PE-X halogen-free, black, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 3.5 m, For railway applications
AAO057
Product type
SAC-2P- 3,5-29R/FS SCO RAIL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Previsualización
Formatos
Fichas
No hay vista previa disponible.

Embedded user actions