??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
103055 Standard Seals_Revolving Threaded Flanges EN 1759-1 CLASS 150
Bill of material
103055 6541F
ORDERNO
103055 6541F
A
a
190.5
B
b
12
CLASS_150
class 150
4"
CODE_AISI_304L
code aisi 304l
103055 4541F
CODE_AISI_316L
code aisi 316l
103055 6541F
D
d
18
DN
dn
100
E
e
102
F
f
11
H
h
120
ISO_DIN
iso-din
F.10
KG
kg
22,50
L
l
190
NM
nm
80
N__4_BOLTS
n° 4 bolts
M10x25
N__X_F
n° x f
8 x 19
R
r
140
VAR__A
ø a
125
VAR__CXO
ø cxo
70x4
VAR__P
ø p
167
VAR_
22
NAME
name
103055 6541F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions