??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 11
HELP_VARIABLE
Company
4G GHIDINI
Description
103050 Standard Seals_Revolving Threaded Flanges UNI EN 1092-1
Bill of material
103050 6261F
ORDERNO
A
a
B
b
COD__AISI_304L
cod. aisi 304l
COD__AISI_316L
cod. aisi 316l
D
d
DN
dn
E
e
F
f
H
h
ISO_DIN
iso-din
KG
kg
L
l
NM
nm
N__4_BOLTS
n° 4 bolts
N__X_F
n° x f
PN
pn
R
r
VAR__A
ø a
VAR__C_X_O
ø c x o
VAR__P
ø p
VAR_
NAME
name
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions