??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
103046 Standard Seals – MM SMS
Bill of material
103046 64410
ORDERNO
103046 64410
B
b
12
CODE_AISI_304L
code aisi 304l
-
CODE_AISI_316L
code aisi 316l
103046 64410
D
d
15
DN
dn
65
E
e
70
F
f
9
H
h
94,5
I
i
30
ISO_DIN
iso-din
F.07
KG
kg
-
L
l
178
NM
nm
45
N__4_BOLTS
n° 4 bolts
M8x20
PN
pn
40
RD
rd
85 x 1/6"
SMS
sms
63
VAR__A
ø a
90
VAR__C_X_O
ø c x o
55x4
VAR__P
ø p
113
VAR_
17
NAME
name
103046 64410
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions