??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
1013 bronze horizontal lift check valve
Bill of material
1013_bronze_horizontal_lift_check_valve_3_4_
VARIANTNAME
3/4"
WEIGHTKG
Weight (kg)
0.600
TEMPERATUREDEGC
Temperature deg C
-10 to 198 deg C
SPECIFICATIONNOTES
Specification Notes
BS 5154:1991. Robust and high quality bronze body. Horizontal lift pattern. Replaceable PTFE - glass filled disc. Guilded disc. Threaded cap.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN32
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_1013_Check_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Horizontal Lift Check Valve
ENDCONNECTION
End Connection
BS EN 10226 ISO 7-1
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
TOPOFSTEM
Top of Stem
33.600 mm
IDPLATERADIUS
ID Plate Radius
8.400 mm
IDPLATEHEIGHT
ID Plate Height
1.000 mm
ENDNUTDIAMETER
_End Nut Diameter
31.800 mm
CONNECTIONSIZERADIUS
Connection Size Radius
11.000 mm
ENDNUTTHICKNESS
_End Nut Thickness
12.500 mm
CENTRERADIUS
Centre Radius
16.800 mm
CAPHEIGHT
Cap Height
8.400 mm
CAPDIAMETER
Cap Diameter
25.200 mm
BODYWIDTH
Body Width
49.000 mm
BODYRADIUS
_Body Radius
45.000 mm
BODYCURVECENTRE
_Body Curve Centre
24.000 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
IDPLATE
ID Plate
Aluminium
DISCHOLDER
Disc Holder
Bronze BS EN 1982 CC491K
DISC
Disc
PTFE - Glass Filled
CAP
Cap
Brass BS EN 12164 CW603N
BODY
Body
Bronze BS EN 1982 CC491K
CONNECTIONSIZE
Connection Size
22.000 mm
BMM
B mm
43.000 mm
AMM
A mm
74.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/4"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=35&catID=6
PRODUCTMODEL
Product Model
1013
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_1013_Check_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Horizontal Lift Check Valve
MODEL
Model
1013
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Check valves permit flow in one direction only and close automatically if flow reverses. They are entirely automatic in action, depending upon pressure and velocity of flow within the line to perform their functions of opening and closing. Lift Check Valves should only be used in horizontal pipe runs. The Crane D104 check valve is of the lift check variety. Robust and high quality bronze body. Horizontal lift pattern. Metal to metal seat for enhance sealing. Fits in horizontal pipework only not vertical
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions