??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
100ls threaded dzr ballwith lockshield
Bill of material
100ls_threaded_dzr_ballwith_lockshield_1_2_
VARIANTNAME
1/2"
VAR_34
3/4"
0.000
VAR_2
2"
0.000
VAR_12
1/2"
1.000
VAR_1
1"
0.000
VAR_114
1 1/4"
0.000
VAR_112
1 1/2"
0.000
WEIGHTKG
Weight (kg)
0.207
USENDCONNECTION
US End Connection
ANSI B1.20.1:1983
UKENDCONNECTION
UK End Connection
BS EN 10226-2:2005 formerly BS21 Taper
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Quater Turn
SPARES
Spares
Lockshield (004BR0100F035)
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig.%20100T,%20100LS%20Ball%20Valves%20Datasheet.pdf
OPERATOR
Operator
Spanner or Socket
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
SPAREPARTS
SpareParts
Lockshield (004BR0100F035)
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig.%20100T,%20100LS%20Ball%20Valves%20Datasheet.pdf
BARCODE
Barcode
0.000
VALVEHEXCALC
Valve Hex Calc
23.000 mm
VALVEHAXCALC2
Valve Hax Calc 2
25.000 mm
SIZEMM
Size mm
7.500 mm
HANDLECALC
Handle Calc
12.000 mm
DIMXX
Dim XX
10.000 mm
DIMX
Dim X
8.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
STEM
Stem
DZR Brass CW602N
SEATS
Seats
PTFE WRAS Approved
PACKINGNUT
Packing Nut
Brass CW617N
PACKINGGLAND
Packing Gland
PTFE WRAS Approved
ORING
O_Ring
Rubber EPDM WRAS Approved
LOCKSHIELDCOVER
Lockshield Cover
Polypropelene Green
LOCKSHIELD
Lockshield
Brass CW617N
HEXNUT
Hex-Nut
Steel Plated
BONNET
Bonnet
DZR Brass CW602N
BODY
Body
DZR Brass CW602N
BALL
Ball
DZR Brass CW602N Chrome Plated
BS
1.000
AT
0.000
L1MM
L1 mm
15.500 mm
LMM
L mm
59.000 mm
HMM
H mm
42.000 mm
CONNECTIONSIZE
Connection Size
15.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=157&catID=7
PRODUCTMODEL
Product Model
Hatts100LS
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig.%20100T,%20100LS%20Ball%20Valves%20Datasheet.pdf
PRODUCTDESCRIPTION
Product Description
Threaded DZR Ball Valve with Lockshield
MODEL
Model
Hatts 100LS
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
100T & 100LS - Light, compact and easy to install and operate. Improved leak protection and resistance to damage during installation. WRAS approved. Quarter turn, T-Handle or Lockshield operated. UK End Connection: BS EN 10226-2: 2005 formerley BS21 Taper US End Connection: ANSI B1.20.1: 1983
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions