??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
100exs threaded dzr ballwith ext stem
Bill of material
100exs_threaded_dzr_ballwith_ext_stem_1_2_
VARIANTNAME
1/2"
VAR_38
3/8"
0.000
VAR_34
3/4"
0.000
VAR_3
3"
0.000
VAR_2
2"
0.000
VAR_212
2 1/2"
0.000
VAR_14
1/4"
0.000
VAR_12
1/2"
1.000
VAR_1
1"
0.000
VAR_114
1 1/4"
0.000
VAR_112
1 1/2"
0.000
WEIGHTKG
Weight (kg)
0.270
USENDCONNECTION
US End Connection
ANSI B 1.20.1:1983
UKENDCONNECTION
UK End Connection
BS EN 10226-2: 2005 formerly BS21 Taper
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Quater Turn, PTFE seats and stem seal, WRAS listed.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig.%20100,%20100EXT%20Ball%20Valve%20Datasheet(1).pdf
OPERATOR
Operator
Lever
APPROVALS
Approvals
WRAS Approved Product
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
VALVEHEXCALC
Valve Hex Calc
23.000 mm
VALVEHAXCALC2
Valve Hax Calc 2
25.000 mm
SIZEMM
Size mm
7.500 mm
HANDLEWIDTH
Handle Width
24.000 mm
HANDLELENGTH
Handle Length
69.000 mm
HANDLEDOWNSTAND
Handle Downstand
23.500 mm
HANDLECOLLARLENGTH
Handle Collar Length
20.000 mm
HANDLECALC
Handle Calc
12.000 mm
DIMXX
Dim XX
10.000 mm
DIMX
Dim X
8.000 mm
BRAKEDOWNSTAND
Brake Downstand
16.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
STEM
Stem
DZR Brass CW602N
SLEEVE
Sleeve
Green PVC
SEATS
Seats
PTFE WRAS Approved
PACKINGNUT
Packing Nut
Brass CW617N
PACKINGGLAND
Packing Gland
PTFE WRAS Approved
ORING
O_Ring
Rubber EPDM WRAS Approved
LEVER
Lever
Steel Dacromet Plated
HEXNUT
Hex-Nut
Steel Plated
EXTENSIONSTEMOUTER
Extension Stem Outer
Aluminium
EXTENSIONSTEMINNER
Extension Stem Inner
Steel Plated
BONNET
Bonnet
DZR Brass CW602N
BODY
Body
DZR Brass CW602N
BALL
Ball
DZR Brass CW602N Chrome Plated
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
AT
0.000
L2MM
L2 mm
98.500 mm
L1MM
L1 mm
15.500 mm
LMM
L mm
58.500 mm
HMM
H mm
103.000 mm
CONNECTIONSIZE
Connection Size
15.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=44&catID=7
PRODUCTMODEL
Product Model
Hatts100EXS
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig.%20100,%20100EXT%20Ball%20Valve%20Datasheet(1).pdf
PRODUCTDESCRIPTION
Product Description
Threaded DZR Ball Valve with EXT stem
MODEL
Model
Hatts 100EXS
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
100 & 100EXT - Light, compact and easy to install and operate. Improved leak protection and resistance to damage during installation. WRAS approved. Quarter turn, lever operated. UK End Connection: BS EN 10226-2: 2005 formerley BS21 Taper US End Connection: ANSI B1.20.1: 1983
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions