??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
100c compression dzr ball valve
Bill of material
100c_compression_dzr_ball_valve_54mm
VARIANTNAME
54mm
VAR_22MM
22mm
0.000
VAR_54MM
54mm
1.000
VAR_15MM
15mm
0.000
VAR_28MM
28mm
0.000
VAR_35MM
35mm
0.000
VAR_42MM
42mm
0.000
WEIGHTKG
Weight (kg)
2.538
UKENDCONNECTION
UK End Connection
Compression ends to suit BS EN 1254-2:1998
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Quater Turn
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig.%20100C,%20100CEXT%20Ball%20Valves%20Datasheet.pdf
OPERATOR
Operator
Lever
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
VALVEHEXCALC
Valve Hex Calc
62.000 mm
VALVEHAXCALC2
Valve Hax Calc 2
64.000 mm
SIZEMM
Size mm
27.000 mm
HANDLEWIDTH
Handle Width
29.000 mm
HANDLELENGTH
Handle Length
95.000 mm
HANDLEDOWNSTAND
Handle Downstand
35.600 mm
HANDLECOLLARLENGTH
Handle Collar Length
63.000 mm
HANDLECALC
Handle Calc
14.500 mm
DIMXX
Dim XX
10.000 mm
DIMX
Dim X
8.000 mm
BRAKEDOWNSTAND
Brake Downstand
20.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
STEM
Stem
DZR Brass CW602N
SEATS
Seats
PTFE WRAS Approved
PACKINGNUT
Packing Nut
Brass CW617N
PACKINGGLAND
Packing Gland
PTFE WRAS Approved
LEVER
Lever
Steel Dacromet Plated
HEXNUT
Hex-Nut
Steel Plated
HANDLESLEEVE
Handle Sleeve
Green PVC
COMPRESSIONOLIVE
Compression Olive
Brass BS EN 12449 CW505L/CW507L
COMPRESSIONNUT
Compression Nut
DZR Brass BS EN 12165 CW617N
BONNET
Bonnet
DZR Brass CW602N
BODY
Body
DZR Brass CW602N
BALL
Ball
DZR Brass CW602N Chrome Plated
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
L2MM
L2 mm
165.000 mm
L1MM
L1 mm
26.500 mm
LMM
L mm
141.000 mm
HMM
H mm
97.500 mm
CONNECTIONSIZE
Connection Size
54.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
54mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=47&catID=7
PRODUCTMODEL
Product Model
Hatts 100C
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig.%20100C,%20100CEXT%20Ball%20Valves%20Datasheet.pdf
PRODUCTDESCRIPTION
Product Description
Compression DZR Ball Valve
MODEL
Model
Hatts 100C
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
100C & 100CEXT - Light, compact and easy to install and operate. Improved leak protection and resistance to damage during installation. WRAS approved. Quarter turn, lever operated. UK End Connection: Compression Ends to BS EN 1254-2: 1998
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions