??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1002004 - SAC-3P-M 8MS/20,0-PVC BK VA
Bill of material
PHOENIX CONTACT 1002004
MANUID
Product number of the Manufacturer
1002004
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, 3-position, PVC, black RAL 9005, Plug straight M8, on free cable end, cable length: 20 m, High-grade steel knurl
MANUTYPEDESC
Manufacturer Type Description
SAC-3P-M 8MS/20,0-PVC BK VA
PREVIEW
Preview
INTNO
International product number
4055626463629
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAG975
degree of protection
IP65
BAH005
rated voltage
48 V
AAF726
rated current
4 A
AAP798
Application standards
IEC 61076-2-104
BAB392
certificate/approval
cULus Listed
AAT080
Pole number
3
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
AAC202
Material of the contact coat
Ni/Au
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
BAG101
Status display present
No
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PVC
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
No
AAB418
Design of the electrical connection (head 1)
M8
BAF281
Use for product
BAB378
Color of coat
black RAL 9005
AAC029
min. permissible cable outside temperature, when moving
-10 °C
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAS489
Knurl material
Stainless steel
AAB419
Design of the electrical connection (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAW074
Conductor cross-section, max.
0.250 mm^2
AAC133
Radial networked
No
AAW075
Coding
A - standard
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
20 m
AAW070
Category (capacity)
not relevant
AAW068
Resistant to welding beads
No
AAO663
GTIN
4055626463629
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable, 3-position, PVC, black RAL 9005, Plug straight M8, on free cable end, cable length: 20 m, High-grade steel knurl
AAO057
Product type
SAC-3P-M 8MS/20,0-PVC BK VA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions