??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
100146 Standard Seals – MM SMS
Bill of material
100146 64410
ORDERNO
100146 64410
C
c
220
CODE_AISI_304L
code aisi 304l
-
CODE_AISI_316L
code aisi 316l
100146 64410
DN
dn
65
H
h
110
I
i
30
KG
kg
7.66
L
l
178
PN
pn
40
RD
rd
85 x 1/6"
SMS
sms
63
VAR__P
ø p
113
NAME
name
100146 64410
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions