??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
100104 Standard Seals – F NPT
Bill of material
100104 61410
ORDERNO
100104 61410
C
c
110
CODE_AISI_316L
code aisi 316l
100104 61410
DN
dn
15
G__NPT_
g (npt)
1/2"
H
h
55
I
i
16
KG
kg
0,44
L
l
62
PN
pn
100
VAR__P
ø p
35
NAME
name
100104 61410
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions