??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMTROL
Description
1000L THRU 1400L
Bill of material
1000L THRU 1400L
ORDERNO
1000L THRU 1400L
ALWAYS_VERTICAL
always vertical
1
ASME
asme
1
ASSEMBLY_CODE
assembly code
BLADDER_DIAPHRAGM
bladder/diaphragm
Bladder
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOOR_TO_BOTTOM_OF_TANK
floor to bottom of tank
1.625
HOST
host
0
KEYNOTE
keynote
LIFTING_RING_LOCATION
lifting ring location
35.562
MANUFACTURER
manufacturer
Amtrol
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE
max operating pressure
125 PSI
MAX_OPERATING_TEMP
max operating temp
240 Deg F
MODEL
model
1000L
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PIPE_CONNECTION_RADIUS
pipe connection radius
0.750
PIPE_CONNECTOR_DIAMETER
pipe connector diameter
1.500
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_DIAMETER
tank diameter
36
TANK_HEIGHT
tank height
69.500
TANK_ONLY
tank only
67.875
TANK_VOLUME
tank volume
264 Gallons
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
609
WORK_PLANE_BASED
work plane-based
0
NAME
name
1000L THRU 1400L
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions