??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMTROL
Description
10-AS-L
Bill of material
10-AS-L
ORDERNO
10-AS-L
ALWAYS_VERTICAL
always vertical
1
ASME
asme
1
ASSEMBLY_CODE
assembly code
BOTTOM_CONNECTION_DIAMETER
bottom connection diameter
0.750
BOTTOM_CONNECTION_RADIUS
bottom connection radius
0.375
CATEGORY
category
CL_TO_OUTLET_FLANGE
cl to outlet flange
20
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE_TO_FLANGE_HEIGHT
flange to flange height
40
FLOW__GPM_
flow (gpm)
1480
HOST
host
0
INLET_CL_TO_OUTLET_CL
inlet cl to outlet cl
22
INLET_PIPE_FLANGE_CONN
inlet pipe flange conn
10
INLET_PIPE_FLANGE_CONN__RADIUS
inlet pipe flange conn. radius
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
Amtrol
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE
max operating pressure
125 PSI
MAX_OPERATING_TEMP
max operating temp
350 DEG F
MODEL
model
10"-AS-L
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTLET_PIPE_FLANGE_CONN
outlet pipe flange conn
10
OUTLET_PIPE_FLANGE_CONN__RADIUS
outlet pipe flange conn. radius
5
PART_TYPE
part type
0
PIPE_LOCATION_OFF_CL
pipe location off cl
7.750
PRESSURE_DROP
pressure drop
.45
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANGENTIAL
tangential
1
TANK_DIAMETER
tank diameter
30.000
TANK_HEIGHT
tank height
62.250
TANK_HEIGHT_LESS_STAND
tank height less stand
58
TOP_CONNECTION_DIAMETER
top connection diameter
0.750
TOP_CONNECTION_RADIUS
top connection radius
0.375
TOP_TO_INLET
top to inlet
18
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
650 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
10-AS-L
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions