??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830526 - WMTB-AL (40X15) CUS
Bill of material
PHOENIX CONTACT 0830526
MANUID
Product number of the Manufacturer
0830526
DESCSHORT
Short Description
Aluminum label
DESCLONG
Long Description
Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 40 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
WMTB-AL (40X15) CUS
PREVIEW
Preview
INTNO
International product number
4046356718981
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
15 mm
BAA351
color
aluminum color
BAA018
length
59 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.002 kg
AAZ234
Marking process
UV LED technology
BAD656
Without halogens
Yes
BAB664
material
aluminum
AAZ224
UV resistance
Test passed
AAQ341
max. storage temperature
4 °C
AAQ342
min. storage temperature
4 °C
BAC732
Min. cable diameter
4.600 mm
AAG172
max. cable diameter
4.600 mm
BAC624
Max. diameter of conductors
136 mm
BAC708
Min. diameter of conductors
4.600 mm
AAO663
GTIN
4046356718981
AAW338
Manufacturer product designation
Aluminum label
AAU734
Manufacturer product description
Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 40 x 15 mm
AAO057
Product type
WMTB-AL (40X15) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions