??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829953 - UCT-WMS 4,7 (12X5,5) CUS
Bill of material
PHOENIX CONTACT 0829953
MANUID
Product number of the Manufacturer
0829953
DESCSHORT
Short Description
Conductor marking collar
DESCLONG
Long Description
Conductor marking collar, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: slide-on, for terminal block width: 5.2 mm, cable diameter range: 2.5 ... 4.7 mm, lettering field size: 12 x 5.5 mm, Number of individual labels: 45
MANUTYPEDESC
Manufacturer Type Description
UCT-WMS 4,7 (12X5,5) CUS
PREVIEW
Preview
INTNO
International product number
4046356609944
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
5.500 mm
BAA351
color
White
BAA018
length
12 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.012 kg
AAZ234
Marking process
Thermal transfer for sheets and cards
AAZ230
Number of units per delivery form
45
BAD656
Without halogens
Yes
BAB664
material
Polycarbonate (PC)
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
2.500 mm
AAG172
max. cable diameter
4.700 mm
BAC624
Max. diameter of conductors
4.700 mm
BAC708
Min. diameter of conductors
2.500 mm
AAO663
GTIN
4046356609944
AAW338
Manufacturer product designation
Conductor marking collar
AAU734
Manufacturer product description
Conductor marking collar, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: slide-on, for terminal block width: 5.2 mm, cable diameter range: 2.5 ... 4.7 mm, lettering field size: 12 x 5.5 mm, Number of individual labels: 45
AAO057
Product type
UCT-WMS 4,7 (12X5,5) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions