??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800370 - WMS 19,1 (60X30)R
Bill of material
PHOENIX CONTACT 0800370
MANUID
Product number of the Manufacturer
0800370
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, Roll, white, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL: without print, perforated, mounting type: slide-on, cable diameter range: 6.4 ... 19.1 mm, lettering field size: 60 x 30 mm, Number of individual labels: 250
MANUTYPEDESC
Manufacturer Type Description
WMS 19,1 (60X30)R
PREVIEW
Preview
INTNO
International product number
4046356626392
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
30 mm
BAA351
color
White
BAG640
Assembly type
plug in module
AAF040
net weight
0.600 kg
AAZ233
Printing
without print
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
250
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
6.400 mm
AAG172
max. cable diameter
19.100 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
19.100 mm
BAC708
Min. diameter of conductors
6.400 mm
AAG082
shrink rate
3:1
AAO663
GTIN
4046356626392
AAW338
Manufacturer product designation
Shrink sleeve
AAU734
Manufacturer product description
Shrink sleeve, Roll, white, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL: without print, perforated, mounting type: slide-on, cable diameter range: 6.4 ... 19.1 mm, lettering field size: 60 x 30 mm, Number of individual labels: 250
AAO057
Product type
WMS 19,1 (60X30)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions