??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cambridge IC
Description
033_2012_0001_75mm_Type64_Sensor
Bill of material
J6SKGBWTQ
ORDERNO
J6SKGBWTQ
APPLICATIONS
applications
Motion control Actuator position feedback Valve position sensing Industrial potentiometer replacement LVDT replacement
DESCRIPTION
description
Precision linear sensors offer performance improvements over basic linear sensors. They do this with an additional "fine" set of sensor coils. This fine track delivers high precision and accuracy, while a coarse track delivers an absolute output. The CTU chip connected to the sensor combines the outputs of both tracks so that the position it reports to the host is always absolute, precise and accurate. Precision linear sensors can be Type 2 or Type 6 sensors (find out more about how sensors are classified and what this means for CTU selection in our FAQ). Type 2 sensors offer greater measuring range than Type 6.A single CAM204 CTU chip can operate up to two Type 6 sensors, including a mix of linear and rotary. The CAM204 can operate a single Type 2 sensor.
FEATURES
features
Work with theĀ 11mm E-Core Target Full absolute linear sensing 6-layer PCB process Compact sensor coils Tolerate aluminium close to the front and sides Stable across temperature Highly repeatable
NAME
name
J6SKGBWTQ
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions