??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ability
Description
02 - evo270 - 250 dis
Bill of material
02 - evo270 - 250 dis
ORDERNO
02 - evo270 - 250 dis
ACCESS_CLEARANCE_BOTTOM
access clearance bottom
150
ACCESS_CLEARANCE_FRONT
access clearance front
300
ACCESS_CLEARANCE_LEFT
access clearance left
150
ACCESS_CLEARANCE_REAR
access clearance rear
300
ACCESS_CLEARANCE_RIGHT
access clearance right
150
ACCESS_CLEARANCE_TOP
access clearance top
0
ACCESS_CLEARANCE_VISIBLE
access clearance visible
1
AIR_FLOW_RATE
air flow rate
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3050100
BMS_ADDRESSABLE_CONTROLLER
bms addressable controller
0
CATEGORY
category
CH_W_COIL_CONNECTION_SIZE
ch.w coil connection size
15.000
CH_W_COIL_FLOW
ch.w coil flow
0
CHW_FLOW_TEMP_
chw flow temp.
0
CHW_RETURN_TEMP_
chw return temp.
0
CIRCULAR_SPIGOT_NO
circular spigot no
2
CIRCULAR_SPIGOT_POSITION
circular spigot position
243
CIRCULAR_SPIGOT_SPACING
circular spigot spacing
430.000
CLASSIFICATION
classification
0
CON_PAN_EXTENSION
con pan extension
0
CON_PAN_LENGTH
con pan length
156
CONDENSATE_DRAIN_CONNECTION_SIZE
condensate drain connection size
15.000
CONDENSATE_DRAIN_MAX_FLOW
condensate drain max flow
0
CONDENSATE_LIFT_PUMP
condensate lift pump
0
CONDENSATE_TRAY
condensate tray
1
CONFIGURATION
configuration
Horizontal
CONTROL_VALVES___ACTUATORS
control valves & actuators
0
CONTROLS_CONNECTION
controls connection
0
COOLING_COIL
cooling coil
1
COOLING_COIL_DUTY__SENSIBLE_
cooling coil duty (sensible)
0
COOLING_COIL_DUTY__TOTAL_
cooling coil duty (total)
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ceiling Mounted 270mm Deep Horizontal Fan Coil Unit
DESIGN_OPTION
design option
-1
DIS_SPIGOT_1_VISIBLE
dis spigot 1 visible
1
DIS_SPIGOT_2_VISIBLE
dis spigot 2 visible
1
DIS_SPIGOT_3_VISIBLE
dis spigot 3 visible
0
DIS_SPIGOT_4_VISIBLE
dis spigot 4 visible
0
DIS_SPIGOT_5_VISIBLE
dis spigot 5 visible
0
DIS_SPIGOT_A_VISIBLE
dis spigot a visible
1
DIS_SPIGOT_B_VISIBLE
dis spigot b visible
1
DISCHARGE_SPIGOT_1_VISIBLE
discharge spigot 1 visible
1
DISCHARGE_SPIGOT_2_VISIBLE
discharge spigot 2 visible
1
DISCHARGE_SPIGOT_3_VISIBLE
discharge spigot 3 visible
0
DISCHARGE_SPIGOT_4_VISIBLE
discharge spigot 4 visible
0
DISCHARGE_SPIGOT_5_VISIBLE
discharge spigot 5 visible
0
DISCHARGE_SPIGOT_A_VISIBLE
discharge spigot a visible
1
DISCHARGE_SPIGOT_B_VISIBLE
discharge spigot b visible
1
DRAIN_CONNECTION_SIZE
drain connection size
15.000
DRAIN_CUT_SIZE
drain cut size
13.000
EARTH_CONNECTOR
earth connector
1
ELECTRICAL_ENCLOSURE_DEPTH
electrical enclosure depth
215.000
ELECTRICAL_ENCLOSURE_HEIGHT
electrical enclosure height
210
ELECTRICAL_ENCLOSURE_WIDTH
electrical enclosure width
350
ELECTRICAL_POWER_CONSUMPTION
electrical power consumption
0
ELECTRICAL_SUPPLY_CURRENT__MAX_
electrical supply current (max)
0
ENCLOSURE_DEPTH__MODEL_
enclosure depth (model)
213.800
ENCLOSURE_HEIGHT__MODEL_
enclosure height (model)
208.800
FAMILY_NAME
family name
FAN_TYPE
fan type
Double Inlet Centrifugal
FCU_DEPTH
fcu depth
270
FCU_DROP
fcu drop
150
FCU_LENGTH
fcu length
900
FCU_WIDTH
fcu width
916
HANDING
handing
LH
HEATING_COIL
heating coil
1
HEATING_COIL_CONFIGURATION
heating coil configuration
LTHW
HEATING_COIL_DUTY_RANGE
heating coil duty range
0
HOST
host
3
INCOMING_SUPPLY_ELECTRICAL_FREQUENCY
incoming supply electrical frequency
50
INCOMING_SUPPLY_ELECTRICAL_VOLTAGE
incoming supply electrical voltage
230.000
INCOMING_SUPPLY_PHASE
incoming supply phase
1
INLET_CONNECTION_DIA_HEIGHT
inlet connection dia/height
0
INLET_CONNECTION_SHAPE
inlet connection shape
N/A
INLET_CONNECTION_WIDTH
inlet connection width
0
INLET_PLENUM
inlet plenum
0
INTAKE_HEIGHT
intake height
240.000
INTAKE_WIDTH
intake width
830
INTERNET_ADDRESS
internet address
http://www.abilityprojects.com
KEYNOTE
keynote
LEFT_SIDE_CLEARANCE
left side clearance
336
LH_COMPONENTS_VISIBLE
lh components visible
1
LOW_VOLTAGE_TRANSFORMER
low voltage transformer
0
LPHW_FLOW_TEMPERATURE
lphw flow temperature
0
LPHW_RETURN_TEMP_
lphw return temp.
0
LTHW_COIL_CONNECTION_SIZE
lthw coil connection size
15.000
LTHW_COIL_FLOW
lthw coil flow
0
MANUFACTURER
manufacturer
Ability Projects
MASSUNIT
massunit
1
MAT_THICKNESS_NEG
mat thickness neg
-1.200
MAT_THICKNESS_POS
mat thickness pos
1.200
MAX_EXT_PRESS_
max ext press.
0
MODEL
model
EVO270
MOTOR_ENCLOSURE_RATING
motor enclosure rating
IP42
MOTOR_TYPE
motor type
EC
NO_OF_OUTLET_CONNECTIONS
no of outlet connections
4
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OPERATING_WEIGHT
operating weight
0
OUTLET_CONNECTION_DIA_HEIGHT
outlet connection dia/height
250
OUTLET_CONNECTION_SHAPE
outlet connection shape
Circular
OUTLET_CONNECTION_WIDTH
outlet connection width
0
OVERALL_HEIGHT
overall height
270
OVERALL_LENGTH
overall length
900
OVERALL_WIDTH
overall width
1102
PART_TYPE
part type
0
PIPE_CONNECTION_TYPE
pipe connection type
Screw
PRIMARY_FILTER
primary filter
G3
PRODUCT_MODEL_NUMBER__CODE_
product model number (code)
RETURN_AIR_TEMPERATURE_SENSOR
return air temperature sensor
0
RH_COMPONENTS_VISIBLE
rh components visible
0
RIGHT_SIDE_CLEARANCE
right side clearance
10
ROOM_AIR_TEMPERATURE_SENSOR
room air temperature sensor
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
0
SOUND_TRANSMISSION__NR_
sound transmission (nr)
0
SPECIFIC_FAN_POWER
specific fan power
0
SPEED_SELECTION_CONTROLLER
speed selection controller
0
STARTING_METHOD
starting method
Soft Start
SUMMER_FRESH_AIR_TEMP_
summer fresh air temp.
0
SUMMER_OFF_COIL_TEMP_
summer off coil temp.
0
SUMMER_ON_COIL_TEMP_
summer on coil temp.
0
SUMMER_ROOM_TEMP_
summer room temp.
0
TEMPERATURE_CONTROLLER
temperature controller
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.abilityprojects.com/sites/www.abilityprojects.co.uk/files/EVO%20Brochure%20270235%20Jan%202013%20Ed4%20selection%20pages%20removed%20reduced_0.pdf
WINTER_FRESH_AIR_TEMP_
winter fresh air temp.
0
WINTER_OFF_COIL_TEMP_
winter off coil temp.
0
WINTER_ON_COIL_TEMP_
winter on coil temp.
0
WINTER_ROOM_TEMP_
winter room temp.
0
VAR_P_COOLING_COIL
∆p cooling coil
0
VAR_P_HTG_COIL
∆p htg coil
0
NAME
name
02 - evo270 - 250 dis
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions