??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 6
HELP_VARIABLE
Company
BBR Network
Description
00206
Bill of material
XT2K7C6SW
ORDERNO
DESCRIPTION
description
The BBR® HiAm CONA® parallel strand stay cable system is the best product in the international market place. It has the highest capacity, most compact and widest range of anchorages available up to 217 strands. The BBR HiAm® CONA stay cable system can be used for cable-stayed bridges, arch bridges and roofs. It fulfills latest international standards and recommendations including fib Bulletin 89 as well as PTI and CIP (Setra) recommendations.
KEY_FEATURES
key features
Highest capacity, most compact and widest range of anchorages available on the international marketplace Cable size up to 217 strands with a breaking strength of over 60,000kN Optimised for 15.7mm diameter, 1,860 MPa strand System assessed and in compliance with the latest fib bulletin 89, PTI and CIP (Setra) recommendations Excellent fatigue resistance with BBR Benchmark testing above and beyond international standards Superior bending fatigue resistance – 2 million cycles with an angular deviation of ±0.6° plus a further 0.25 million cycles at ±1.4° Outstanding long term fatigue resistance – 50 million cycles at the BBR Benchmark loading criteria Highest possible corrosion protection with an advanced fully independent and redundant water tightness system, no compressive force activation required Single strand installation and replacement Easy inspection and low maintenance Compact stay pipe option for ultra long stay cables
NAME
name
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업