??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
VOSS
Description
Straight SAE flange coupling, high pressure series (6000 psi) - With cutting ring connection and separated SAE flange, hole pattern template according to SAE J 518 c / ISO 6162
Bill of material
0305342081
BZ
Order no.
VK
Order Designation
BZ1
Order no. Part 1
BZ2
Order no. Part 2
BZ4
Order no. Part 4
BZ5
Order no. Part 5
INFO
Info
Catalogue
INFO2
Additional information
Info
REIHE1
Tube OD d1
mm
FG
Flange size
Inch
PB
Pressure
bar
L1
Length l1, approximate
mm
L2
Lenght l2
mm
SW1
Width across flats
mm
SW3
Width across flats for union nut
mm
I
Thread length i
mm
A
Length
mm
B
Width
mm
AM
Torque -10%
Nm
S1
Distance
mm
S2
Distance
mm
ORING
d x s
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions