??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
VOSS
Description
Adjustable 45° elbow coupling with locking nut ISO 6149 - Metallic fine thread (ISO 6149), cylindrical, sealed by O-ring
Bill of material
1145402007
BZ
Order no.
VK
Order Designation
INFO
Info
Catalogue
INFO3
Determination of tube length
REIHE1
Tube OD d1
mm
RHR1
d1 x s
- mm
PN
Pressure
bar
GEWD2
Thread d2
L1
Length l1, approximate
mm
L2
Lenght l2
mm
L3
Length l3
mm
SW2
Width across flats SW2
mm
SW3
Width across flats for union nut
mm
SW4
Width across flats
mm
I
Thread length i
mm
AM
Torque -10%
Nm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions