??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ledge Lounger
Description
Laze Pillow
Bill of material
F2CTE5NR1
ORDERNO
F2CTE5NR1
OVERALL_HEIGHT
overall height
10 in | 22 cm
OVERALL_LENGTH
overall length
68 in | 173 cm
OVERALL_WIDTH
overall width
44 in | 112 cm
WEIGHT_CAPACITY
weight capacity
400 lbs | 181 kg
NAME
name
F2CTE5NR1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions