??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bota Systems
Description
MiniONE
Bill of material
HHFVX586Q
ORDERNO
HHFVX586Q
ACCELERATION
acceleration
--
ACCURACY
accuracy
< 2.0 %
COMMUNICATION
communication
UART / (SPI / I2C)
CROSSTALK___
crosstalk***
< 2.0 %
GYROSCOPE
gyroscope
--
IMU
imu
--
INGRESS_PROTECTION
ingress protection
dustproof and water-resistant
NOISE_FREE_RESOLUTION__100_HZ__
noise free resolution (100 hz)*
150 mN, 100 mN, 1.8 mNm, 0.9 mNm
NON_LINEARITY
non-linearity
< 2.0 %
OPERATING_TEMPERATURE
operating temperature
0 – 55 Celsius
OVERLOAD
overload
(Fxy, Fz, Mxy, Mz)100 N, 100 N, 2 Nm, 2 Nm
POWER_SUPPLY
power supply
5 V, 1.0W
RANGE
range
(Fxy, Fz, Mxy, Mz) 50 N, 50 N, 1 Nm, 1 Nm
SAMPLING_RATE
sampling rate
(Max.) 250 Hz
SIZE__DXL_
size (dxl)
30 x 23.2 mm
WEIGHT
weight
~ 30g
NAME
name
HHFVX586Q
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions