??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
CKD
Description
Without switch FH500 - Double acting/single acting without switch
Bill of material
FH512-D-FP1
TYPE
Type
FH5
BORE
Bore size
mm
OPT
Option
SJ
Small jaw
EM
End mount
A
Angle (Min-Max)
°
INFOTEXT
Infotext
Dimensions
MIN
-5 mm
MAX
20 mm
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions