??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 140
HELP_VARIABLE
Company
VOSS
Description
Straight male stud couplings L-series, ISO 6149 - Thread: metric fine thread (ISO 6149), cylindrical, O-ring sealing
Bill of material
0146012009
BZ
Order no.
VK
Order Designation
REIHE1
Tube OD d1
mm
RHR
d1 x s
mm
GEWD2
Thread d2
PN
Pressure
bar
EINBD
d8
mm
KBOHRUNG
dx
mm
LG
Total length
L2
Lenght l2
mm
SW1
Width across flats SW1
mm
I
Thread length i
mm
AM
Torque -10%
Nm
INFO
Info
Catalogue
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions