??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alux Profile
Description
Aluminium slot profile 3060 black
Bill of material
0I6UMN6U3
ORDERNO
0I6UMN6U3
ALUMINIUM_PROFILE_CORE
aluminium profile core
7.3mm -0.1+0.2mm
ALUMINIUM_PROFILE_CUT
aluminium profile cut
Length -1+1mm
ALUMINIUM_PROFILE_RANGE
aluminium profile range
30mm
ALUMINIUM_PROFILE_SIZE
aluminium profile size
30x60 mm
ALUMINIUM_PROFILE_SLOT
aluminium profile slot
8mm
ALUMINIUM_PROFILE_SYSTEM
aluminium profile system
Bosch, BSP, BSB, B-Type
SLOT_SIZE
slot size
8mm -0+0,3mm
NAME
name
0I6UMN6U3
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions